Hand Tap - MAXICUT SUPER CUT

Brand :
MAXICUT
Caution
Product Description
Easy, straight tapping with complete thread crests. Hand taps are used for forming threads or cleaning threads. The tap itself resembles a male fastener (bolt) and taps the workpiece to create internal threads in the hole, giving it the form of a female fastener (nut).
Product Overview
- Easy tapping, straight tapping, and complete thread crests
- Hand tap used for forming threads or cleaning threads
- The tap itself looks like a male screw (bolt) and taps the workpiece to create threads inside the hole, giving it the form of a female nut (nut)
Specifications Table
| Part Number | Size | Standards | Total Length (L) | Thread Length (I) | Shank Diameter (d) | Square Head Size (K) | Square Head Length (KI) | Type | Number of Flutes | Package Size | Weight/Box | Weight/Inner Box |
| CTTPHTMX04070 | 4 × 0.7 mm | - | 53 mm | 17 mm | - | - | - | - | - | - | - | - |
| CTTPHTMX05080 | 5 × 0.8 mm | 58 mm | 20 mm | |||||||||
| CTTPHTMX06100 | M6 × 1 | JIS2 | 62 | 24 | 6 | 4.5 | 7 | A | 3 | 3 pcs/box | 35 g | 400 g |
| CTTPHTMX08100 | M8 × 1 | 70 | 30 | 6.2 | 5 | 8 | C | 4 | 45 g | - | ||
| CTTPHTMX08125 | M8 × 1.25 | 72 | 7 | 5.5 | 550 g | |||||||
| CTTPHTMX10100 | M10 × 1 | 70 | 60 g | - | ||||||||
| CTTPHTMX10125 | M10 × 1.25 | 75 | 32 | |||||||||
| CTTPHTMX10150 | M10 × 1.50 | 33 | ||||||||||
| CTTPHTMX12125 | M12 × 1.25 | 80 | 38 | 8.5 | 6.5 | 9 | 100 g | |||||
| CTTPHTMX12150 | M12 × 1.50 | 82 | ||||||||||
| CTTPHTMX12175 | M12 × 1.75 | |||||||||||
| CTTPHTMX14150 | M14 × 1.50 | 88 | 42 | 10.5 | 8 | 11 | 160 g | |||||
| CTTPHTMX14175 | M14 × 1.75 | |||||||||||
| CTTPHTMX14200 | M14 × 2 | 95 | 45 | 12.5 | 10 | 13 | 230 g | |||||
| CTTPHTMX16150 | M16 × 1.50 | |||||||||||
| CTTPHTMX16200 | M16 × 2 | |||||||||||
| CTTPHTMX18150 | M18 × 1.50 | 14 | 11 | 14 | 300 g | |||||||
| CTTPHTMX18250 | M18 × 2.50 | 100 | 48 | |||||||||
| CTTPHTMX20150 | M20 × 1.50 | 95 | 45 | 15 | 12 | 15 | ||||||
| CTTPHTMX20250 | M20 × 2.50 | 105 | 50 | 370 g | ||||||||
| CTTPHTMXIN03125018 | 5/16" × 18 | - | - | - | - | - | - | - | - | - | - | |
| CTTPHTMXIN03750016 | 3/8" × 16 | |||||||||||
| CTTPHTMXIN04375014 | 7/16" × 14 | |||||||||||
| CTTPHTMXIN05000012 | 1/2" × 12 | |||||||||||
| CTTPHTMXIN06250011 | 5/8" × 11 | |||||||||||
| CTTPHTMXIN07500010 | 3/4" × 10 |