Countersink Model TCHX - MAXICUT

Brand :
MAXICUT
Caution
Product Description
Used for deburring and tapering screw hole openings. Suitable for all types of hard materials. Heat-resistant up to 600 degrees.
Product Overview
- Countersink bit
- Optimally designed, with good chip evacuation and high hole size accuracy
Specifications Table
| Part Number | CTHSMXTCHX301F | CTHSMXTCHX302F | CTHSMXTCHX303F |
| Model | TCHX-301F | TCHX-302F | TCHX-303F |
| Number of Teeth | 3 | ||
| Diameter | 25 mm | 30 mm | 40 mm |
| Shank Length | 23 mm | ||
| Overall Length | 45 | 47 | 52 |
| Heat Resistance Up To | 600 degrees | ||
| Package Size | 100 pcs/carton | 75 pcs/carton | |
| Weight/Piece | 110 g | - | |