Hole Saw (5L) - MAXICUT Super Cut

Brand :
MAXICUT
Caution
Product Description
For drilling holes in steel. For use with steel pipes, steel sheets, stainless steel, aluminum, and plastic.
Product Overview
- Used for industrial work, used with steel pipes, steel sheets, stainless steel, aluminum, plastic, etc.
- Suitable for drilling holes in steel and cast iron, strong, with long-lasting sharpness, and withstands all uses
- Drills quickly and accurately, used with a wide variety of metal materials
- Special type blade with highly sharp and strong carbide tips
Specifications Table
| Part Number | Diameter | Equivalent Inch Size | Package Size |
| CTHSMXIN05016 | 16 mm | 5/8 inch (15.87 mm) | 1/box / 100/carton |
| CTHSMXIN05019 | 19 mm | 3/4 inch (19.05 mm) | |
| CTHSMXIN05020 | 20 mm | - | |
| CTHSMXIN05021 | 21 mm | ||
| CTHSMXIN05022 | 22 mm | 7/8 inch (22.23 mm) | |
| CTHSMXIN05023 | 23 mm | - | |
| CTHSMXIN05025 | 25 mm | 1 inch (25.40 mm) | |
| CTHSMXIN05026 | 26 mm | - | |
| CTHSMXIN05027 | 27 mm | ||
| CTHSMXIN05028 | 28 mm | ||
| CTHSMXIN05030 | 30 mm | 1 3/16 inch (30.16 mm) | |
| CTHSMXIN05032 | 32 mm | - | 1/box / 50/carton |
| CTHSMXIN05033 | 33 mm | ||
| CTHSMXIN05034 | 34 mm | ||
| CTHSMXIN05035 | 35 mm | 1 3/8 inch (34.92 mm) | |
| CTHSMXIN05038 | 38 mm | 1 1/2 inch (38.10 mm) | |
| CTHSMXIN05040 | 40 mm | - | 1/box / 40/carton |
| CTHSMXIN05042 | 42 mm | ||
| CTHSMXIN05045 | 45 mm | 1 3/4 inch (44.45 mm) | |
| CTHSMXIN05050 | 50 mm | - | |
| CTHSMXIN05051 | 51 mm | 2 inch (50.80 mm) | |
| CTHSMXIN05052 | 52 mm | - | |
| CTHSMXIN05055 | 55 mm | ||
| CTHSMXIN05060 | 60 mm | ||
| CTHSMXIN05065 | 65 mm | ||
| CTHSMXIN05070 | 70 mm | ||
| CTHSMXIN05075 | 75 mm | ||
| CTHSMXIN05080 | 80 mm | ||
| CTHSMXIN05085 | 85 mm | ||
| CTHSMXIN05090 | 90 mm |