HSS Step Drill - MAXICUT

Brand :
MAXICUT
Caution
Product Description
Used for boring and enlarging holes in all types of materials with a thickness of no more than 5 mm.
Product Overview
- Straight flute step drill bit (hex shank)
Specifications Table
| Part Number | CTDBSDMXSSHI103 | CTDBSDMXSSHI105 |
| Model | SSHI-103 | SSHI-105 |
| Step Size | 4 / 6 / 8 / 10 / 12 / 14 / 16 / 18 / 20 | 6 / 8 / 10 / 12 / 14 / 16 / 18 / 20 / 22 / 24 / 26 / 28 / 30 |
| Size A | 4 mm | 6 mm |
| Size B | 20 mm | 30 mm |
| Size C | 10 mm | 13 mm |
| Size D | 75 mm | 98 mm |
| Nominal Width | 54 mm | 170 mm |