End Mil 4F (Fine) - USG MAXICUT

Brand :
MAXICUT
Caution
Product Description
For milling inclined and curved surfaces, producing a smooth, fine finish; compatible with both metallic and non-metallic materials.
Product Overview
- End mill (fine cutting)
- Has wide chip flutes suitable for soft materials or deep slot cutting because of good chip evacuation, but the core is smaller than multi-flute types, so it is less strong
- Performs well in drill-style hole drilling, slot cutting, and pocket milling
- Strong cutting edges, long-lasting, and a good surface finish
- Suitable for narrow slot cutting or light side milling
- Used with hard steel or heat-resistant materials
Specifications Table
| Part Number | Material | End Mill Diameter | Shank Diameter | Cutting Length | Overall Length | Flutes |
| CTEMUSST020206006055 | HSS CO8 Super high speed M42 first class material from france | 2 mm | 6 mm | 6 mm | 55 mm | 2F |
| CTEMUSST020306010055 | 3 mm | 10 mm | ||||
| CTEMUSST020406012055 | 4 mm | 12 mm | 60 mm | |||
| CTEMUSST020606015060 | 6 mm | 15 mm | ||||
| CTEMUSST020808020070 | 8 mm | 8 mm | 20 mm | 70 mm | ||
| CTEMUSST021010025080 | 10 mm | 10 mm | 25 mm | 80 mm | ||
| CTEMUSST021212030090 | 12 mm | 12 mm | 30 mm | 90 mm | ||
| CTEMUSST021412035095 | 14 mm | 35 mm | 95 mm | |||
| CTEMUSST021616040105 | 16 mm | 16 mm | 40 mm | 105 mm | ||
| CTEMUSST021816040105 | 18 mm | |||||
| CTEMUSST022020045115 | 20 mm | 20 mm | 45 mm | 115 mm | ||
| CTEMUSST040206006055 | 2 mm | 6 mm | 6 mm | 55 mm | 4F | |
| CTEMUSST040406012055 | 4 mm | 12 mm | ||||
| CTEMUSST040506015060 | 5 mm | 15 mm | 60 mm | |||
| CTEMUSST040606015060 | 6 mm | |||||
| CTEMUSST040808020070 | 8 mm | 8 mm | 20 mm | 70 mm | ||
| CTEMUSST041010025080 | 10 mm | 10 mm | 25 mm | 80 mm | ||
| CTEMUSST041212030090 | 12 mm | 12 mm | 30 mm | 90 mm | ||
| CTEMUSST041412035095 | 14 mm | 35 mm | 95 mm | |||
| CTEMUSST041616040105 | 16 mm | 16 mm | 40 mm | 105 mm | ||
| CTEMUSST041816040105 | 18 mm | |||||
| CTEMUSST042020045115 | 20 mm | 20 mm | 45 mm | 115 mm | ||
| CTEMUSST042525050125 | 25 mm | 25 mm | 50 mm | 125 mm |