SHACHIHATA Whiteboard marker EK-517EC

Caution
Product Description
Shachihata Artline 517 ECO-GREEN dry-safe whiteboard marker, model EK-517EC. A low-odor, quick-wipe dry-erase marker for whiteboards and office-use boards, using Artline Dry Safe ink so the cap can be left off for up to 48 hours without the marker drying out, longer than a typical whiteboard marker. The barrel is molded from recycled polypropylene (65 pct recycled content) and the product carries Japan Eco Mark certification; RoHS compliant, xylene-free. EK-517EC uses a bullet tip. Available in Black, Blue, Green, and Red.
Shachihata Artline 517 ECO-GREEN dry-safe whiteboard marker, model EK-517EC. A low-odor, quick-wipe dry-erase marker for whiteboards and office-use boards, using Artline Dry Safe ink so the cap can be left off for up to 48 hours without the marker drying out, longer than a typical whiteboard marker. The barrel is molded from recycled polypropylene (65 pct recycled content) and the product carries Japan Eco Mark certification; RoHS compliant, xylene-free. EK-517EC uses a bullet tip. Available in Black, Blue, Green, and Red.
| Tip type | Bullet |
| Line width | 3.0mm |
| Ink | dry-safe whiteboard ink, xylene-free |
| Cap-off time | up to 48 hours without drying |
| Barrel material | recycled polypropylene, 65 pct recycled content |
| Certification | Japan Eco Mark, RoHS compliant |
| Available colors | Black, Blue, Green, Red |