SHACHIHATA Permanent marker EK-170EC

Caution
Product Description
Shachihata Artline 170 ECO-GREEN dry-safe permanent marker, model EK-170EC. An alcohol-based, xylene-free permanent marker giving a fast-drying, waterproof, opaque mark on almost any surface, including glass, metal, plastic, porcelain, and wood. Uses Artline Dry Safe ink, so the marker can be left uncapped for up to 2 weeks without drying out. The barrel is molded from recycled polypropylene (65 pct recycled plastic content) and the product carries Japan Eco Mark environmental certification; RoHS compliant. EK-170EC uses a bullet tip. Available in Black, Blue, Green, and Red.
Shachihata Artline 170 ECO-GREEN dry-safe permanent marker, model EK-170EC. An alcohol-based, xylene-free permanent marker giving a fast-drying, waterproof, opaque mark on almost any surface, including glass, metal, plastic, porcelain, and wood. Uses Artline Dry Safe ink, so the marker can be left uncapped for up to 2 weeks without drying out. The barrel is molded from recycled polypropylene (65 pct recycled plastic content) and the product carries Japan Eco Mark environmental certification; RoHS compliant. EK-170EC uses a bullet tip. Available in Black, Blue, Green, and Red.
| Tip type | Bullet |
| Line width | 2.0mm |
| Ink | alcohol-based, xylene-free, dry-safe permanent ink |
| Cap-off time | up to 2 weeks without drying |
| Barrel material | recycled polypropylene, 65 pct recycled content |
| Certification | Japan Eco Mark, RoHS compliant |
| Available colors | Black, Blue, Green, Red |