SHACHIHATA Liquid stamp ink STO-3/LSA

Caution
Product Description
Shachihata TAT ink for Liquid Stamp, model STO-3/LSA - the large-bottle size of the same dedicated refill ink used in the Shachihata Liquid Stamp HD (TBS-LSHDA) marking stamp, intended for higher-volume industrial refilling. Shares the identical formulation, color range, and material compatibility (metal, plastic, rubber, glass) as the small-bottle STO-1/LSA ink; only the bottle size differs, following the STO-1 (55ml, small bottle) / STO-3 (330ml, large bottle) sizing convention used site-wide by Shachihata across its entire TAT stamp-ink lineup. Available across the same 13-color range as the Liquid Stamp HD device. This Inner Code covers one specific color of the STO-3/LSA range, shown by the color code in the product code suffix.
Shachihata TAT ink for Liquid Stamp, model STO-3/LSA - the large-bottle size of the same dedicated refill ink used in the Shachihata Liquid Stamp HD (TBS-LSHDA) marking stamp, intended for higher-volume industrial refilling. Shares the identical formulation, color range, and material compatibility (metal, plastic, rubber, glass) as the small-bottle STO-1/LSA ink; only the bottle size differs, following the STO-1 (55ml, small bottle) / STO-3 (330ml, large bottle) sizing convention used site-wide by Shachihata across its entire TAT stamp-ink lineup. Available across the same 13-color range as the Liquid Stamp HD device. This Inner Code covers one specific color of the STO-3/LSA range, shown by the color code in the product code suffix.
| Capacity | 330ml (large bottle, STO-3 size, per Shachihata standard TAT-ink bottle sizing) |
| Compatible device | Shachihata Liquid Stamp HD (TBS-LSHDA) only |
| Ink type | TAT quick-dry ink for Liquid Stamp (same formulation as STO-1/LSA) |
| Suitable surfaces | metal, plastic, rubber, glass (non-absorbent); white not recommended for cloth/paper |
| Available colors (13) | Red, Yellow, White, Green, Blue, Pink, Orange, Purple, Sky Blue (Light Blue), Yellow-Green, Brown, Grey, Black |
| Storage | keep tightly sealed to prevent solvent evaporation |