SHACHIHATA Liquid stamp ink STO-1/LSA

Caution
Product Description
Genuine Shachihata TAT ink for Liquid Stamp, model STO-1/LSA - the dedicated quick-drying refill ink for the Shachihata Liquid Stamp HD (TBS-LSHDA) marking stamp. Supplied in a 55ml small bottle, this is the only ink type Shachihata authorizes for use in the Liquid Stamp HD; the device cannot use any other ink. Formulated to adhere firmly to non-absorbent industrial surfaces such as metal, plastic, rubber, and glass, giving clear, durable identification marks even on dark or black-colored parts. Available across the full 13-color range offered on the Liquid Stamp HD device itself. White ink is not intended for absorbent materials such as cloth or paper, and needs daily stamping or discarding to avoid clogging the stamp face. This Inner Code covers one specific color of the STO-1/LSA range, shown by the color code in the product code suffix.
Genuine Shachihata TAT ink for Liquid Stamp, model STO-1/LSA - the dedicated quick-drying refill ink for the Shachihata Liquid Stamp HD (TBS-LSHDA) marking stamp. Supplied in a 55ml small bottle, this is the only ink type Shachihata authorizes for use in the Liquid Stamp HD; the device cannot use any other ink. Formulated to adhere firmly to non-absorbent industrial surfaces such as metal, plastic, rubber, and glass, giving clear, durable identification marks even on dark or black-colored parts. Available across the full 13-color range offered on the Liquid Stamp HD device itself. White ink is not intended for absorbent materials such as cloth or paper, and needs daily stamping or discarding to avoid clogging the stamp face. This Inner Code covers one specific color of the STO-1/LSA range, shown by the color code in the product code suffix.
| Capacity | 55ml (small bottle, STO-1 size) |
| Compatible device | Shachihata Liquid Stamp HD (TBS-LSHDA) only |
| Ink type | TAT quick-dry ink for Liquid Stamp |
| Suitable surfaces | metal, plastic, rubber, glass (non-absorbent); white not recommended for cloth/paper |
| Available colors (13) | Red, Yellow, White, Green, Blue, Pink, Orange, Purple, Sky Blue (Light Blue), Yellow-Green, Brown, Grey, Black |
| Storage | keep tightly sealed to prevent solvent evaporation |