SHACHIHATA Liquid stamp TBS-LSHDA

Caution
Product Description
Shachihata Liquid Stamp HD (model TBS-LSHDA) is an industrial identification marking stamp with a reversible liquid-ink stamping mechanism, positioned by Shachihata as an alternative to paint markers for continuous marking on metal, plastic, rubber, glass, wood, and leather. A direct-liquid transfer mechanism applies a fresh, consistent amount of dedicated TAT ink to the soft rubber stamp face on every press, so impressions stay clear even with continuous use, and the soft stamp face can mark curved or uneven surfaces (up to about 1mm of unevenness) and prints clearly even on dark or black-colored workpieces. Operation is simple one-touch push-to-stamp, with no separate ink pad needed. One ink refill (4ml) yields about 1,600 continuous impressions. The device uses dedicated Shachihata TAT ink for Liquid Stamp only (sold separately as refills STO-1/LSA and STO-3/LSA), available in 13 colors, and both the stamp and ink comply with the Japan Export Trade Control Order, Ozone Layer Protection Law, ELV Directive, and RoHS Directive restrictions.
Shachihata Liquid Stamp HD (model TBS-LSHDA) is an industrial identification marking stamp with a reversible liquid-ink stamping mechanism, positioned by Shachihata as an alternative to paint markers for continuous marking on metal, plastic, rubber, glass, wood, and leather. A direct-liquid transfer mechanism applies a fresh, consistent amount of dedicated TAT ink to the soft rubber stamp face on every press, so impressions stay clear even with continuous use, and the soft stamp face can mark curved or uneven surfaces (up to about 1mm of unevenness) and prints clearly even on dark or black-colored workpieces. Operation is simple one-touch push-to-stamp, with no separate ink pad needed. One ink refill (4ml) yields about 1,600 continuous impressions. The device uses dedicated Shachihata TAT ink for Liquid Stamp only (sold separately as refills STO-1/LSA and STO-3/LSA), available in 13 colors, and both the stamp and ink comply with the Japan Export Trade Control Order, Ozone Layer Protection Law, ELV Directive, and RoHS Directive restrictions.
| External dimensions | 25.7(W) x 26.5(D) x 118.3mm(H) standby / 96.1mm(H) stamping |
| Max stamp face size | dia 10.5mm (printed mark approx dia 12mm) |
| Stamp stroke | approx 22.2mm |
| Weight | approx 26g (without ink) |
| Ink tank capacity | 4ml |
| Usable ink | dedicated Liquid Stamp TAT ink only (sold separately, not included) |
| Continuous impressions | approx 1600 (4ml ink, PET film, 20C/65pct RH, vertical downward stamping) |
| Drying time | approx 4-5 min (rubber sheet, 20C/65pct RH) |
| Available ink colors (13) | Red, Yellow, White, Green, Blue, Pink, Orange, Purple, Sky Blue (Light Blue), Yellow-Green, Brown, Grey, Black |