Welding Machine STICK 210 SUMO PRO MCU INTELLIGENT

Brand :
SUMO
Caution
Product Description
For heavy-duty work and structural work. Can use welding electrode size 2.6-4.0L. Uses 220 V/380 V power.
Product Overview
- STICK welding machine with the Full Bridge MCU system, stable current, continuous welding, welds a variety of metals, steel, stainless steel, durable, heavy work (HEAVYDUTY)
- The intelligent PRO function helps adjust the welding current appropriately and automatically, easy to use, so even beginners can weld conveniently
- Supports 2 welding systems, versatile use in a single machine
- Supports the voltage, increasing flexibility in use both at general job sites and in industrial work
- Supports welding work of various sizes
- Supports use together with a generator, suitable for field work and areas that electricity does not reach
- Supports welding wire, smooth arc, reduces the problem of the wire sticking to the workpiece, giving attractive and even weld beads
- LED display shows the values clearly, easy to see, and convenient to adjust
Specifications Table
| Part Number | WDEWWMBXMMA210S |
| Welding System | LIFT TIG / MMA |
| Duty Cycle | 100% |
| Voltage | 220 / 380 V |
| Welding Current | 10-210 A |
| Welding Wire Size | 2.6-4.0 mm |
| Compatible With | Generator |