Welding Machine STICK/MMA 300 SINGLE PULSE SUMO

Brand :
SUMO
Caution
Product Description
For welding steel, stainless steel, and aluminum. Supports voltage of 220 V and 380 V.
Product Overview
- STICK MMA 300 SINGLE PULSE welding machine for welding steel, stainless steel, and aluminum
- The INTELLIGENT FULL POWER SINGLE PULSE system controls precisely with PSFB MCU technology, giving a steady welding current and good response
- Supports the voltage, flexible in use both at general job sites and in industrial work
- Complete welding assist functions, HOT START / ARC FORCE / ANTI STICK, easy arc striking, reduces wire sticking problems, and helps the welding work to be continuous
- The VRD system increases safety, helping to reduce the voltage while welding is paused and while changing the welding wire, reducing the risk of electric shock
- Easy control with a single knob, convenient and fast adjustment of the welding values, uncomplicated to use
- Large LED display shows the values clearly, easy to see even in job site areas
- Supports welding cables and power cables, increasing agility when working in large areas
Specifications Table
| Part Number | WDEWWMSMMMA300 |
| Voltage | 220 / 380 V |
| Maximum Welding Cable and Power Cable Length | 100 m |