Welding Machine TIG 200A SUMO SMART

Brand :
SUMO
Caution
Product Description
Suitable for heavy-duty work and structural work. Thin workpiece with beautiful ripple pattern and thick workpiece with excellent deep penetration.
Product Overview
- Welding machine, welding cabinet, welds smoothly with the DIGITAL INVERTER IGBT system, welds strongly at full current, modern appearance, small size, light weight, and easy to transport
- 3-layer structure protects against dust, moisture, and corrosion
- Has functions to protect against overheating, overcurrent, and overvoltage
- Has a stable output, and the welding power output can be checked in real time
Specifications Table
| Part Number | WDTWSMTI200ASM |
| Welding Current | 200 A |
| Stainless Steel Welding Thickness | 0.4-0.6 mm |
| Steel Welding Thickness | 0.5-0.6 mm |