Welding Machine MIG 120F1 SUMO

Brand :
SUMO
Caution
Product Description
Can weld in 2 systems, MIG and MMA. Easy to use, compact, and portable.
Product Overview
- Small machine, easy to carry, comes with welding functions, easy to use, with just a few knobs to adjust
- Covers many types of use
- Automatic ANTI-STICKING function, the welding wire does not stick to the workpiece, welding is continuous without interruption
- MMA function, welds at fully efficient current
- The VRD safety system reduces the risk of electric shock to the user, prevents unintentional arcing while welding is paused, and increases safety in the workplace
Specifications Table
| Part Number | WDMMWMWDM120F1 |
| Welding System | MIG / MMA |
| Full Current | 120 A |
| MIG Welding Wire | 1 kg, size Ø0.8 / Ø0.9 / Ø1.0 mm |
| MMA Welding Wire | Ø1.6-Ø3.2 mm |