Welding Machine MIG 160F1-5 SUMO

Brand :
SUMO
Caution
Product Description
Has 2 functions, can use welding wire and gasless welding wire for all welding wire types. Easy to use.
Product Overview
- MIG welding machine that comes with an MMA welding function, easy to use, with just a few knobs to adjust
- Welds flux-cored wire without needing to use CO2 gas in welding
- Welds with stick electrodes continuously all day
- Can be used by both professionals and beginners
Specifications Table
| Part Number | WDMMWMWDM160F15 |
| Welding System | MIG / MMA |
| Full Current | 160 A |
| Welding Wire | CO2 / Flux-cored, size 1 kg/roll and 5 kg/roll |
| Flux-Cored Wire | E71T-GS 0.8 / 1.0 mm |
| CO2 Welding Wire | ER70S-6 0.8-1.0 mm |
| Stick Electrode | 2.6 / 3.2 mm |