Welding Machine MIG CO2 300F15 SUMO

Brand :
SUMO
Caution
Product Description
Can use spool gun. Constant welding current, no fluctuation, smooth welding, and beautiful weld bead.
Product Overview
- MIG 300F15 welding machine with an LCD DIGITAL SMART IGBT INVERTER display
- Operation is controlled by a software system, making the processing accurate, giving a constant welding current without fluctuation, smooth welding, attractive weld beads, saving electricity and costs
- Easy setting with just a single adjustment knob, synergic "one-knob control", with volts and amps always adjusting together
- Welds flux-cored wire, gasless, excellently, reducing cost and saving time
- Can weld aluminum wire well
- MIG synergy welding machine with the most modern program system in the market
- Welds CO2 wire excellently
- Welds flux-cored wire without needing to use CO2 gas
- The MIG welding machine can weld both in lift spot mode and run long beads attractively, with the 2T and 4T functions
- Spool gun function for loading aluminum welding wire
- MMA function, welds with stick electrodes continuously all day, smooth welding, 100% pure copper welding cable
- LIFT TIG function (scratch TIG), uses scratch TIG at full current, running long beads on thick workpieces (not suitable for thin pieces and spot welding)
- HOT START / ARC FORCE can be adjusted, and automatic ANTI-STICKING prevents the wire from sticking to the workpiece
- Has VRD to protect the user from electric shock and from arcing while welding is paused
- Saves 100% more electricity than general transformer welding machines
- Can be used by both professionals and beginners
- Can weld steel with mixed gas, 80% argon gas, 20% CO2 gas
- Has a current compensation system making the current steady, stable, and welding attractive
- The machine has wheels so it can be moved easily, and has a tray for holding a CO2 cylinder
Specifications Table
| Part Number | WDMMWMWDM300 |
| Welding System | MIG / LIFT TIG / MMA |
| Welding Current | 300 A |
| Welding Wire | 0.8-1.2 mm, size 5 / 15 / 20 kg/roll |
| CO2 Welding Wire | 0.8-1.2 mm |
| Flux-Cored Wire | E71T-GS 0.8-1.0 mm |
| Aluminum Welding Wire | 1.2 mm |
| Spool Gun Welding Wire | 1 kg/roll |
| Stick Electrode | 2.6-4.0 mm |
| Workpiece Thickness (MIG) | 1.2-9.0 mm |
| Workpiece Thickness (LIFT TIG) | 1.0-4.0 mm |
| Weight | 40 kg |