Arc Welding Machine ARC-160 BOXING SUMO

Brand :
SUMO
Caution
Product Description
Compact. Can weld all day without rest, suitable for DIY work, general steel structural work and continuous duty work. Uses welding electrode size 1.6-4.0 mm.
Product Overview
- Electric welding machine, model ARC-160 BOXING
- Can weld all day
Specifications Table
| Part Number | WDEWWMBXARC160 |
| Model | ARC-160 BOXING |
| Input Voltage | 170-250 V |
| Frequency | 50 Hz |
| Welding Current | 20-160 A |
| No-Load Voltage | 35-50 V |
| Duty Cycle | 100% |
| Welding Wire Size | 2.6 mm |
| Standard Equipment | Electric welding cable set 200 A, Thai connector, 5 m cable / Earth cable set 300 A, Thai connector, 2 m cable |