Arc Welding Machine ARC-200 BOXING (NEW) SUMO

Brand :
SUMO
Caution
Product Description
Suitable for large structural work and professional-level work. Uses welding electrode from 2.6-5.0 mm.
Product Overview
- FULL BRIDGE IGBT system, steady and stable current, designed especially for heavy work
- FULL BRIDGE IGBT technology gives a welding current that is steady and ultimately stable
- Can be used together with a generator, no more worry when going out to work off site
- Supports a wide voltage range, no more problems with voltage drop or overvoltage
- Designed for large welding wire, drawing out the efficiency of the welding wire, supports heavy welding work perfectly
- Large structural work, suitable for welding thick steel and construction contracting work
- Professional level work, meeting the needs of auto repair garages and professional technicians who require continuity and durability
Specifications Table
| Part Number | WDEWWMBXARC200 |
| Model | ARC-200 |
| Welding System | STICK |
| Voltage | 170-270 V |
| Welding Wire Size | 2.6-5.0 mm |
| Compatible With | Generator |