Arc Welding Machine ARC-300 BOXING (NEW) SUMO

Brand :
SUMO
Caution
Product Description
Suitable for large structural work and professional-level work. Uses welding electrode from 2.6-5.0 mm.
Product Overview
- STICK welding machine with the FULL BRIDGE IGBT system, steady and stable welding current, easy arcing, welds attractively, designed especially for heavy work
- FULL BRIDGE IGBT technology gives a welding current that is steady and ultimately stable
- Can be used together with a generator, no more worry when going out to work at a job site or off site
- Supports a wide voltage range, no more problems with voltage drop or overvoltage
- Ready to tackle work immediately, supports welding wire, comes with a satisfyingly long welding cable set and a rear power cable
- Large structural work, suitable for welding thick steel and construction contracting work
- Professional level work, meeting the needs of auto repair garages and professional technicians who require continuity and durability
Specifications Table
| Part Number | WDEWWMBXMMA300 |
| Model | ARC-300 |
| Welding System | STICK |
| Voltage | 170-270 V |
| Welding Wire Size | 2.6-5.0 mm (most suitable for Ø3.2 mm wire) |
| Welding Cable Set Length | 5 m |
| Rear Power Cable Length | 152 cm |
| Compatible With | Generator |