Welding Machine STICK 300 SUMO MCU INTELLIGENT

Brand :
SUMO
Caution
Product Description
For welding steel, stainless steel, and aluminum. Supports voltage of 220 V and 380 V.
Product Overview
- The STICK welding machine can be set easily with just a single adjustment knob, Synergic "one-knob control"
- Supports the voltage in a single machine
- Welds with stick electrodes continuously all day, smooth welding, attractive weld beads
- Has automatic HOT START / ARC FORC / ANTI STICK, no troublesome adjustment needed
- Has VRD to protect from electric shock while changing the welding wire and from arcing while welding is paused
- The STICK welding machine has a large LED display that is clearly visible
- Has a current compensation system making the current steady and welding attractive
Specifications Table
| Part Number | WDEWWSWDMST300MCU |
| Voltage | 220 / 380 V |
| Welding Current | 30-300 A (full amps) |
| Stick Electrode | 2.6-4.0 mm |
| Maximum Welding Cable and Power Cable Length | 100 m |
| Standard Equipment | Electric welding cable set 300 A, Thai connector, 3 m long / Earth cable set 300 A, Thai connector, 3 m long |