Welding Machine TIG 200 BOXING SUMO

Brand :
SUMO
Caution
Product Description
For general extension work. Can use tungsten 1.6 mm and 2.4 mm. Suitable for thin workpiece.
Product Overview
- Welding machine, welding cabinet, used with household power
- TIG welding machine, full welding current
- TIG welding cabinet, Full bridge IGBT system
- DC welding current
- INVERTER electric welding machine, saves electricity
- Supports use with a generator
- Welds attractive rainbow ripples
- Stable power, smooth welding, and durable
Specifications Table
| Part Number | WDTWWMTIG200BX |
| Voltage | 220 V |
| Welding Current | 200 A |
| Compatible With | Generator |
| Standard Equipment | TIG welding cable set WP-26 with 5 m cable / Earth cable set 300 A with 2 m cable / Red tungsten electrode 2.4 mm / Weld seam chipping brush / Welding light protection mask / Braided hose 2 m, 1 pc + hose clamp 2 pcs / Shoulder strap 1 pc |