Welding Machine TIG/STICK 200AM SUMO MCU INTELLIGENT

Brand :
SUMO
Caution
Product Description
Has cold welding system and automatic ripple pattern. Can weld as thin as 0.3 mm. Suitable for house fence welding work.
Product Overview
- Full welding current, operation is controlled by a software system and microprocessor, making the processing accurate, constant welding current without fluctuation, easy striking, smooth arc, work finished quickly
- 2 welding systems, argon welding (TIG) and stick welding (STICK)
- Has a TIG SPOT system for spot welding
- Has pre-gas and post-gas systems with adjustable timing
- Automatic arc force and hot start systems
- Uses full bridge technology
- Separate boards, easy to maintain and service, attractive and modern design, dissipates heat well
- Uses household power
Specifications Table
| Part Number | WDTWWMSTT200MCU |
| Welding System | TIG / STICK |
| Voltage | 220 V |
| Argon Welding Current | 200 A |
| Stick Welding Current | 170 A |
| Tungsten Electrode | 1.6-2.4 mm |
| Stick Electrode | 2.6-3.2 mm |
| Stainless Steel Welding | Argon system 0.4-0.6 mm (spot welding down to a minimum of 0.3 mm) / Stick system 2-4 mm |
| Steel Welding | Argon system 0.5-6.0 mm / Stick system 1.6-8.0 mm |
| Standard Equipment | TIG welding cable set WP26 with 7.5 m cable / Earth clamp set 200 A x 16 mm² with 2 m cable, Thai connector / Electrode holder set 300 A x 16 mm² American with 3 m cable, Thai connector / Braided hose 3 m long |