Welding Machine TIG/STICK 315 SUMO (3P/380V) SMART

Brand :
SUMO
Caution
Product Description
380 V power, IGBT system, energy saving, for heavy-duty work, structural work, has 2T and 4T systems, good spot welding.
Product Overview
- It is an IGBT INVERTER welding machine that is designed to have the highest efficiency in welding, in order to obtain the best and most attractive weld beads
- New technology with better performance than general welding machines
- 2 welding systems, welds a variety of work
- Suitable for spot welding and long-run welding on very thick workpieces, such as stainless steel factories, steel factories, industrial factories, large construction sites, welding of stainless steel and steel frames
- Can be used very well in place of the mini TIG/STICK 200 welding machine
- 5 separate boards, easy to repair and maintain the machine
- Used with 3-wire power, giving a constant welding current without fluctuation, very well suited for use in general industrial factories
- Full welding current, making the melting deep and complete, can weld thick workpieces easily
- Uses little electricity, saves 4 times more electricity than general transformer welding machines
- Constant and stable welding current, smooth welding, attractive weld beads, giving attractive pieces as required, can be used to weld all day without resting the machine
- Easy arcing, the welding wire does not stick to the workpiece
- Spot welds well and runs long welds easily with the 2T and 4T systems
- The settings can be adjusted accurately and precisely with 4 adjustment knobs (DOWN SLOPE / Current / ARC FORCE / POST GAS)
- The LCD type setting display panel shows the results precisely, clearly, without distortion
- The machine body is made from strong material, durable, long lasting in use
- The machine is switched on/off with a breaker switch, safe and durable
- Thai type front panel connectors, easy to use and safe
- Light weight, can be moved conveniently
Specifications Table
| Part Number | WDTWWMSTT315 |
| Welding System | TIG / STICK |
| Voltage | 3-wire 380 V |
| Frequency | 50 Hz |
| Welding Current | 315 A |
| Workpiece Thickness | 0.5-16 mm |
| Standards | ISO9001 / EMC / ROHS / CCC |
| Weld Bead | 5 mm thick steel plate / Uses 90% Argon + 10% CO2 gas / 2.6 mm tungsten electrode / Welding current 128 A |
| Standard Equipment | TIG welding torch handle WP-26 x 16 mm² with 7.5 m cable, Thai connector, 100% pure copper cable / Electrode holder 300 A x 16 mm² with 3 m cable, American shape, Thai connector, 100% pure copper cable / Earth clamp 300 A x 16 mm² with 3 m cable, Thai connector, 100% pure copper cable / Braided PVC hose 3 m long |