Welding Machine TIG 315P WSE AC/DC SUMO

Brand :
SUMO
Caution
Product Description
Welding machine with 380 V power system. Has MOSFET system, for welding aluminum, thick workpiece. Very good deep penetration.
Product Overview
- AC and DC welding systems in the same machine
- Combines the welding technology of the electric welding system (MMA) and the TIG welding system together
- Along with the 2T/4T system, it can work continuously and automatically with just a single press, thus giving an attractive and continuous weld bead
- Automatic high-low frequency function (auto pulse)
- Slop up / slop down system, the gas can be adjusted as required
- Welding current adjustment function
- Supports remote control connection
Specifications Table
| Part Number | WDTWWMALUWSE315 |
| Welding System | TIG / MMA (AC/DC) |
| Voltage | 380 V ± 15% |
| TIG System Welding Current | 350 A |
| Electric System Welding Current (MMA) | 250 A |
| Post Flow | 0-10 seconds |
| Applications | Aluminum welding work / Decorative work / Small and medium-sized manufacturing work / Pipe work, high pressure vessels, construction work |
| Standard Equipment | TIG welding cable set WP-18, 4 m long / Electric welding cable set 500 A, 3 m long / Earth cable set 500 A, 3 m long, 35 mm² / Nozzle No. 4, 5, 6, 7, short and long back caps, hose clamps, Collet Body and Collet |