Welding Machine MiNi DIY MIG 140F1 SUMO

Brand :
SUMO
Caution
Product Description
Can weld in 3 systems. Has Inductance function, enabling overhead position welding.
Product Overview
- Has IGBT technology, enabling consistent control of the electricity
- Light weight, convenient to carry
- Supports 3 welding systems (3-in-1 functions)
- MIG system (MIG / flux-cored wire), welds flux-cored wire (gasless), works conveniently without carrying a gas cylinder, suitable for work at height or at points with strong wind
- Supports workpieces, running long beads or spot welding the anchor points of steel structures, modifying chassis, or making swing arms strongly and quickly
- MMA system (electric stick electrodes), steady and stable current, meeting the needs of general steel structure welding work, extension work, or repair of anchor points that require special strength
- LIFT TIG system (scratch TIG), supports the scratch TIG function for refined, clean looking weld seams without spatter, for workpieces that require an attractive weld bead
Specifications Table
| Part Number | WDMMWMWDM140F1 |
| Model | 140F1 |
| Welding System | MIG / MMA / LIFT TIG |
| Welding Current | 30-120 A |
| Workpiece Thickness | 0.5-4.0 mm |
| Flux-Cored Wire Roll | 1 kg |
| Stick Electrode | 1.6-3.2 mm |
| Standard Equipment | CO2 gun 15AK with 2 m cable / Electrode holder 200 A x 12 mm² with 2 m cable / Earth clamp 300 A x 12 mm² with 1 m cable / Flux-cored wire 0.8 mm, 1 roll |