Welding Machine MIG 200F1-5 SUMO

Brand :
SUMO
Caution
Product Description
Can weld MIG wire without gas (1 kg, 5 kg). Suitable for general welding work and DIY work.
Product Overview
- Operation is controlled by a software system, making the processing accurate, giving a constant welding current without fluctuation, smooth welding, attractive weld beads
- Can weld both in lift spot mode and run long beads attractively, with the 2T and 4T functions
- Spool gun function for welding aluminum wire
- Welds with stick electrodes continuously all day, smooth welding
- HOT START / ARC FORCE can be adjusted, and automatic ANTI-STICKING prevents the wire from sticking to the workpiece
- The MIG 200F5 welding machine can use scratch TIG, LIFT TIG, at full current, running long beads on thick workpieces (not suitable for thin pieces and spot welding)
- Has VRD to protect the user from electric shock and from arcing while welding is paused
- Can weld steel with mixed gas, 80% argon gas, 20% CO2 gas
- The machine is light in weight, convenient to carry up to high places
Specifications Table
| Part Number | WDMMWMWDM200F5GROUP |
| Welding System | MIG / LIFT TIG / MMA |
| Welding Current | 200 A |
| MIG Welding Wire | 1 kg / 5 kg |
| Spool Gun Welding Wire | 1 kg/roll |
| Stick Electrode | 2.6-4.0 mm |
| 100% Pure Copper Welding Cable | 7 m long |
| Weight | 12 kg |