Welding Machine MIG CO2 300 DOUBLE PULSE SUMO

Brand :
SUMO
Caution
Product Description
For welding aluminum. Full welding current 300A. Welds workpiece with thickness of 1.2-9.0 mm.
Product Overview
- The MIG CO2 300 Double Pulse welding machine can weld stably and excellently, is easy to use, and is convenient to move
- Has an automatic voltage and wire speed control system
- Various values can be set to help make the welding work better, such as workpiece thickness / welding angle and arc distance / welding power / selecting the type of welding work
- The fan operates without causing excessive energy loss
- Has modes to select how the welding gun switch is pressed, 2 and 4 stroke / 4 stroke (special) / single spot welding work
- Can weld up to 4 times faster than normal with the Double Pulse system
- Produces a beautifully rippled weld bead even without CO2 welding experience, with the Double Pulse system
- Highly suitable for aluminum welding work, welding work of the type that shows off the weld bead
Specifications Table
| Part Number | WDMMWMWDM300PULSE |
| Model | 300 DOUBLE PULSE |
| Applications | Welding work in automotive garages / Welding steel / Stainless steel / Aluminum, thick and thin workpiece sizes |