Welding Machine MIG CO2 KR-350 with Accessories SUMO

Brand :
SUMO
Caution
Product Description
Has wire feeder that can use welding wire size 0.8-1.2 mm. Can use current up to 350.
Product Overview
- Has a wire feeder that can use welding wire of many sizes, an external wire feeder, convenient in use and in moving
- Has a control panel that is easy to use
- Uses low energy, saves electricity and welding wire
Specifications Table
| Part Number | WDMMWMWDMKR350 |
| Model | KR-350 |
| Wire Feeder | 350 A For OTC |
| Voltage | DC 24 V |
| Wire Feed Speed | 1.5-20 m/min |
| Welding Wire Size | 0.8-1.2 mm |
| Roller | PANA 0.8-0.8 mm |
| Standard Equipment | Replacement of 10 m long cable, Feeder KRII-350 / 6Core signal cable / Welding cable 50 mm² (0.20/1591) + cable lug 35-10 (50-10) with 10 m cable / Single air hose 1/4 x 2B / MIG welding cable set 350 A, PANA connector, 2.7 m length |