Welding Machine MIG CO2 KR-500 with Accessories SUMO

Brand :
SUMO
Caution
Product Description
Can weld workpiece such as steel, thin metal, aluminum. Can weld in both vertical and horizontal positions.
Product Overview
- The MIG CO2 KR500 welding machine has control board technology that operates the welding machine with modern technology, so there is very little metal breakup or spatter in the welding work, and the machine supplies electricity and gas in just the right and constant amount, thus saving electricity and being cost effective in welding
- The transformer is produced with the best technology and can work with high voltage current safely
- Can weld a variety of workpieces, such as steel, thin metal, aluminum, and so on
- Can weld both vertically and horizontally
Specifications Table
| Part Number | WDMMWMWDMKR500 |
| Input Voltage | AC 380 V 3 phase |
| Power Consumption Rate | 31.9 kVA (28.1 kW) |
| Welding Current | DC 60-500 A |
| Welding Voltage | DC 17-39 V |
| Duty Cycle | 60% |
| Welding Wire Size | 1.2 / 1.4 / 1.6 mm |
| Maximum Operating Temperature | 180°C |
| Machine Size (L × W × H) | 770 × 475 × 685 mm |
| Weight | 202 kg |