Laser Welding Machine Model SLWA700 SUMO

Brand :
SUMO
Caution
Product Description
Laser power 700 W, weld, cut, clean weld seam, and clean workpiece. Laser maximum temperature 45 °C.
Product Overview
- 4-in-1 laser welding machine, welds, cuts, cleans weld beads, cleans workpieces, all complete in a single machine
- The Laser Source has high stability, giving consistent and precise results
- Welds faster than general welding machines, attractive weld beads, the workpiece does not deform or warp
- The 2-layer protective lens extends the service life of the focus lens and the swing lens
- Supports the Thai language, making the function menu easy to use
- Dissipates heat with the Cooling Air system
- 10 times lighter than general laser welding machine models
Specifications Table
| Part Number | WDEWWMSLWA0700 |
| Model | SLWA700 |
| Laser Power | 700 W |
| Maximum Laser Source Temp | 45°C |
| Maximum Welding Thickness | 3.5 mm |
| Maximum Cutting Thickness | 2.5 mm |
| Language | English / Thai / Simplified Chinese / Traditional Chinese / Burmese / Cambodian / Russian / Vietnamese / Japanese / Korean |