Laser Welding Machine Model SLWA1500 SUMO

Brand :
SUMO
Caution
Product Description
Laser power 1500 W, weld, cut, clean weld seam, and clean workpiece. Laser maximum temperature 45 °C.
Product Overview
- Laser welding machine model SLWA1500, 1500 W laser power, 4-in-1 operation: welding, cutting, weld seam cleaning, and workpiece cleaning, all complete in a single machine
- Highly stable Laser Source delivers consistent, precise results and operates at a maximum temperature of 45 degrees Celsius
- Welds faster than conventional welding machines, produces attractive weld seams, and keeps workpieces free from deformation or distortion
- Double-layer protective lens extends the service life of the focus lens and swing lens
- Supports Thai language, making the function menu easy to use
- 10 languages available for selection
- Heat dissipation via cooling air system
- 10 times lighter than conventional laser welding machine series
Specifications Table
| Part Number | WDEWWMSLWA1500 |
| Series | SLWA1500 SUMO |
| Laser Power | 1500 W |
| Maximum Temperature of Laser Source | 45 degrees Celsius |
| Maximum Weldable Thickness | 6 mm |
| Maximum Cuttable Thickness | 3.5 mm |
| Cooling System | Cooling Air |
| Supported Languages | English, Thai, Simplified Chinese, Traditional Chinese, Burmese, Khmer, Russian, Vietnamese, Japanese, Korean |