Laser Welding Machine Model SLWW3000 SUMO

Brand :
SUMO

Caution

    Product Description

    Laser power 3000 W, weld, cut, clean weld seam, and clean workpiece up to 800 mm wide. Has water cooling system.

    Product Overview

    • 4-in-1 laser welding machine, welds, cuts, cleans weld beads, cleans workpieces, all complete in a single machine
    • The Laser Source meets the world's number 1 laser standard
    • Welds faster than general welding machines, attractive weld beads, the workpiece does not deform or warp
    • Supports the Thai language, making the function menu easy to use
    • 10 times lighter than general laser welding machine models
    • Water Cooling, the cooling system dissipates heat well

    Specifications Table

    Part NumberWDEWWMSLWW3000
    ModelSLWW3000
    Laser Power3000 W
    Maximum Laser Source Temp35°C
    Workpiece Cleaning Width800 mm
    LanguageEnglish / Thai / Simplified Chinese / Traditional Chinese / Burmese / Cambodian / Russian / Vietnamese / Japanese / Korean