Welding Machine TIG/STICK 300 SUMO (1P/3P) MCU INTELLIGENT

Brand :
SUMO
Caution
Product Description
Has cold welding system. Can weld in both 2T and 4T systems. Can use current up to 300.
Product Overview
- TIG/STICK welding machine, can do cold welding
- Can weld with 2 systems, can weld with both the 2T and 4T systems
Specifications Table
| Part Number | WDTWWMTS300MC |
| Welding System | TIG / STICK |
| Voltage | 1P/AC 220 V ±15% / 3P/AC 380 V ±15% |
| Frequency | 50 / 60 Hz |
| Input Current | 37 / 14 A |
| Welding Current | 8-250 / 8-300 A |
| Output Voltage | 20 / 22 V |
| Duty Cycle | 60% |
| Workpiece Thickness | 0.5-16 mm |