Ceramic Nozzle WP-9 No.7 (53N61-7/16-11mm) SUMO

Brand :
SUMO
Caution
Product Description
For controlling the direction of argon gas flow into the workpiece during welding.
Product Overview
- Durable ceramic nozzle, highly heat-resistant, that does not deform even under high heat
- Made from good-quality ceramic, strong and durable
- Can be used safely even under high heat
- When burn marks occur from use under high heat, it does not melt and keeps its original shape
Specifications Table
| Part Number | WDTWACNOZ00907 |
| No. | 7 |
| Size | 11 mm |
| Compatible With | WP-9 |
| Applications | Controls the direction of argon gas onto the workpiece during welding |
| Weight | 134 g |