Liner (Nylon) for ESAB 0.8-1.0mm x 3M SUMO

Brand :
SUMO
Caution
Product Description
Functions to guide the welding wire out of the welding machine through the tip of the welding gun.
Product Overview
- Liner for ESAB welding torch
- Guides the welding wire out of the welding machine through the tip of the welding torch
Specifications Table
| Part Number | WDMMLNESA091034N |
| Material | Nylon |
| Welding Wire Size | 0.8-1.0 mm |
| Length | 3 m |
| Compatible With | ESAB |
| Applications | Guides the welding wire out through the tip of the welding torch |