Liner (Teflon) for EURO 1.0-1.2mm x 3M SUMO

Brand :
SUMO
Caution
Product Description
For aluminum welding wire, functions to guide the welding wire out of the welding machine through the tip of the welding gun.
Product Overview
- Liner for EURO welding torch
- Guides the welding wire out of the welding machine through the tip of the welding torch
Specifications Table
| Part Number | WDMMLNEURTF101230 |
| Material | Teflon |
| Welding Wire Size | 1.0-1.2 mm |
| Length | 3 m |
| Compatible With | EURO |
| Applications | Guides the welding wire out through the tip of the welding torch |