Contact Tip 1.2mm M6x25mm (BINZEL 15AK) SUMO

Brand :
SUMO
Caution
Product Description
It is a spare part component to be assembled with the tip body to control the direction of wire flow.
Product Overview
- A spare part assembled onto the tip body inside the CO2 welding torch to control the direction of wire flow
- Strong and durable, with high heat resistance during welding
Specifications Table
| Part Number | WDMMTSSPBCTT062512 |
| Material | Copper |
| Wire Size | 1.2 mm |
| Thread Size | M6 × 25 mm |
| Applications | MIG CO2 welding torch Binzel 15AK |