Contact Tip 1.2mm M6x28mm BINZEL 25AK,24KD,26KD SUMO

Brand :
SUMO
Caution
Product Description
It is a spare part component to be assembled with the tip body to control the direction of wire flow.
Product Overview
- A spare part assembled onto the tip body inside the CO2 welding torch to control the direction of wire flow
- Strong and durable, with high heat resistance during welding
Specifications Table
| Part Number | WDMMTSSPBCTT062812 |
| Material | Copper |
| Wire Size | 1.2 mm |
| Thread Size | M6 × 28 mm |
| Applications | MIG CO2 welding torch Binzel 25AK / 24KD / 26KD |