Contact Tip 0.8mm M6x30 ESAB SUMO

Brand :
SUMO
Caution
Product Description
It is a spare part component to be assembled with the tip body inside the CO2 welding gun.
Product Overview
- A spare part assembled onto the tip body inside the CO2 welding torch to control the direction of wire flow
- Strong and durable, with high heat resistance during welding
Specifications Table
| Part Number | WDMMTSSPECTTM63008 |
| Material | Copper |
| Wire Size | 0.8 mm |
| Thread Size | M6 × 30 mm |
| Applications | MIG CO2 welding torch ESAB |