Contact Tip 0.9mm 9580121-83509 SUMO (KEMPPI)

Brand :
SUMO
Caution
Product Description
It is a spare part component to be assembled with the tip body to control the direction of wire flow.
Product Overview
- A spare part assembled onto the tip body inside the CO2 welding torch to control the direction of wire flow
- Strong and durable, with high heat resistance during welding
Specifications Table
| Part Number | WDMMTSSPKCTT0109 |
| Material | Copper |
| Wire Size | 0.9 mm |
| Thread Size | M8 × 35 mm |
| Applications | MIG CO2 welding torch KEMPPI |