Contact Tip 0.9mm M8x30mm BINZEL 36KD,40KD,501D SUMO

Brand :
SUMO
Caution
Product Description
It is a spare part component to be assembled with the tip body to control the direction of wire flow.
Product Overview
- Assembled onto the tip holder to control the direction of wire flow
- Strong and durable, with high heat resistance during welding
Specifications Table
| Part Number | WDMMTSSPBCTT083009 |
| Material | Copper |
| Wire Size | 0.9 mm |
| Thread Size | M8 × 30 mm |
| Applications | MIG CO2 welding torch Binzel 36KD / 40KD / 501D |