Contact Tip 2.4mm S10125-3/32 Submerged (LINCOLN) SUMO

Brand :
SUMO
Caution
Product Description
It is a spare part component to be assembled with the tip body inside the CO2 welding gun.
Product Overview
- A spare part assembled onto the tip body inside the CO2 welding torch to control the direction of wire flow
- Strong and durable, with high heat resistance during welding
Specifications Table
| Part Number | WDMMTSSPLCTT24 |
| Material | Copper |
| Wire Size | 2.4 mm |
| Applications | MIG CO2 welding torch Lincoln |