Tip Holder PANA 200A Fine Thread 1.0mm Copper SUMO

Brand :
SUMO
Caution
Product Description
For holding the body torch and contact tip. High-quality material. Made of copper; strong and durable.
Product Overview
- Fine-thread tip holder for connecting to the swan neck
Specifications Table
| Part Number | WDMMTSSPPTHDP200C10 |
| Product Type | Spare part for MIG CO2 torch PANA |
| Material | Copper |
| Size | 1.0 mm |
| Current Rating | 200 A |
| Applications | Connects to the Swan Neck |