Tip Holder PANA 350A Copper SUMO

Brand :
SUMO
Caution
Product Description
For holding the body torch and contact tip. High-quality material. Made of copper; strong and durable.
Product Overview
- Tip holder for MIG welding torch
- It is recommended to select the model and current rating that match the welding machine
Specifications Table
| Part Number | WDMMTSSPPTHDP350C |
| Material | Copper |
| Size | 13 × 70 × 17.4 mm |
| Compatible With | MIG welding torch / CO2 torch PANA 350 A |