Contact Tip 1.0mm TET-01067-94510 SUMO (PANA)

Brand :
SUMO
Caution
Product Description
It is a spare part component to be assembled with the tip body inside the CO2 welding gun.
Product Overview
- A spare part assembled onto the tip body inside the CO2 welding torch to control the direction of wire flow
- Strong and durable, with high heat resistance during welding
Specifications Table
| Part Number | WDMMTSSPPCTT4501067 |
| Material | Copper |
| Wire Size | 1.0 mm |
| Applications | MIG CO2 welding torch PANA |