Contact Tip 0.9mm M6x69 CuCrZr (PANA-OTC) SUMO

Brand :
SUMO
Caution
Product Description
It is a spare part component to be assembled with the tip body inside the CO2 welding gun.
Product Overview
- A spare part assembled onto the tip body inside the CO2 welding torch to control the direction of wire flow
- Strong and durable, with high heat resistance during welding
Specifications Table
| Part Number | WDMMTSSPPCTT690609 |
| Material | Copper (CuCrZr) |
| Wire Size | 0.9 mm |
| Thread Size | M6 × 69 mm |
| Applications | MIG CO2 welding torch PANA-OTC |