Plasma Cutting Torch SG-51/JW-40 (Length 5M) SUMO

Brand :
SUMO
Caution
Product Description
Clean cut on workpiece 1-5 mm, can cut workpiece with maximum thickness of 20 mm, for use with CUT-40 cutting machine.
Product Overview
- Plasma torch SG-51, cuts workpieces cleanly
Specifications Table
| Part Number | WDCPTCTAI051005CPS |
| Cable Size | 5 mm² |
| Cable Length | 5 m |
| Clean Cutting Range | 1-5 mm |
| Maximum Cutting Thickness | 20 mm |
| Plasma Connector | M16x1.5 mm |
| Cooling | Air |
| Duty Cycle | 60% |
| Gas Type | Air |
| Working Pressure | 4.5-5.5 bar |
| Arc Ignition System | HF |
| Gas Supply | Air Compressor |
| Compatible With | Plasma cutting machine CUT-40 |
| Weight | 1.6 kg |