Plasma Cutting Torch PT-31 (Length 5M) SUMO

Brand :
SUMO
Caution
Product Description
For CUT-40 plasma cutting machine, can cut steel with maximum thickness of 8 mm.
Product Overview
- Plasma cutting torch PT-31, cuts workpieces cleanly
Specifications Table
| Part Number | WDCPTCESA0313105 |
| Cable Size | 4 mm² |
| Cable Length | 5 m |
| Clean Cutting Range | 1-5 mm |
| Maximum Cutting Thickness | 8 mm |
| Plasma Connector | M16x1.5 mm |
| Cooling | Air Cooled |
| Duty Cycle | 60% |
| Gas Type | Air |
| Working Pressure | 4.5-5.5 bar |
| Arc Ignition System | HF |
| Gas Supply | Air Compressor |
| Compatible With | Plasma cutting machine CUT-40 |
| Weight | 1.75 kg |