Plasma Torch P-80 Connection 13mm DAIDEN (5M) SUMO

Brand :
SUMO
Caution
Product Description
For CUT-60 and CUT-100 plasma cutting machines, connection M16x1.5, plug connection 2-P 13mm Daiden.
Product Overview
- Plasma torch P-80, cuts workpieces cleanly
Specifications Table
| Part Number | WDCPTCPANP088005 |
| Cable Size | 10 mm² |
| Cable Length | 5 m |
| Connector | 13 mm |
| Clean Cutting Range | 1-20 mm |
| Maximum Cutting Thickness | 50 mm |
| Cooling | Air Cooled |
| Duty Cycle | 60% |
| Gas Type | Air |
| Working Pressure | 4-6 bar |
| Arc Ignition System | HF |
| Compatible With | Plasma cutting machine Cut-60 |
| Weight | 2.1 kg |