Plasma Torch P-80 Safety Pilot Arc Connection PANA (5M) SUMO

Brand :
SUMO
Caution
Product Description
For PANA style cutting machine, connection 9/16-18 UNF, plug connection PA-2 PANA.
Product Overview
- Plasma torch P-80 safety pilot arc, cuts workpieces cleanly
- Equipped with a system that protects the cutting torch from damage
Specifications Table
| Part Number | WDCPTCPANP088005SA |
| Cable Size | 12 mm² |
| Cable Length | 5 m |
| Connector | PANA |
| Clean Cutting Range | 1-20 mm |
| Maximum Cutting Thickness | 50 mm |
| Cooling | Air Cooled |
| Duty Cycle | 60% |
| Gas Type | Air |
| Working Pressure | 4-6 bar |
| Compatible With | Plasma cutting machine Pana Style / plasma cutting machines with a safety system |
| Weight | 2.4 kg |